,Model##other##,Design Air Flow Minimum##HVAC_Air_Flow##Cubic_feet_per_minute,Design Air Flow Maximum##HVAC_Air_Flow##Cubic_feet_per_minute,Air In Connection Width##HVAC_Duct_Size##inches,Air In Connection Height##HVAC_Duct_Size##inches,Air Out Connection Width##HVAC_Duct_Size##inches,Air Out Connection Height##HVAC_Duct_Size##inches,Number of Poles##other##,Main Unit Length##length##inches,Width##length##inches,Height##length##inches,Air Inlet Length##length##inches,Sound Attenuator Length##Length##Inches,Control Box Length##length##inches,Control Box Width##length##inches,Control Box Height##length##inches,Clearance Offset Top##length##inches,Clearance Offset Right##length##inches,Clearance Offset Left##length##inches,CTRL Clearance for Control Box##length##inches,Clearance Offset Bottom##length##inches,Include Clearance##Other##,Offset Applies to Unit Bottom##Other##,Family Load Status##other##
Size 20,MQTHI520,0,6200,19.875,15.875,30,20,1,15.75,30,20,5,31,13.875,6,9.75,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
Size 24,MQTHI524,0,7200,23.875,15.875,38,20,1,15.75,38,20,5,31,13.875,6,9.75,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog